For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
VERSCHLUSS HMO - Blanking socket, with hexagon head
Bill of material
VERSCHLUSS HMO 42
DES
Identifier
VERSCHLUSS HMO 42
G1
Thread G1
M42x2
SW
Width across flats SW
50 mm
ORING
O-Ring
38.6 x 2.9 mm
L
Length
36.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.